SKU
110990081
$5.50
-
+
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc
You can use this box to store all the small parts, like the IC chips, capacitors, resistors, small screws, nuts, washers and lock washers etc. The special designed ambient profiles ensure a secured connection with other boxes of the same or different sizes. This feature enables you to make your own box in any configuration you want.
Specification
  • Dimension: 70mm X 30mm X 20mm

  • Inside dimension: 66 x 18mm x 16mm

  • Box Color: Green

  • 5 PCs per lot

Technical details

Dimensions 375mm x30mm x23mm
Weight G.W 82g
Battery Exclude

Part List

Medium Size Components Storage Box - 5 PCs per lot - Green 1

ECCN/HTS

HSCODE 3923100090
UPC 841454105947
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by