SKU
104990032
$8.50
Can be bent, paste or hang up, can be made into any shape and length so it is very easy and convenient to install and use.

This is a 3 meter long roll, with high-brightness and long-life EL wire. The brightest and best looking EL color we could find for you. You need an inverter to drive the EL light, to control it, please pick up an EL Shield.

Please note! EL tape, EL wire and EL panel are made with different processes - the color and brightness will not be consistent between the different types of EL products.

Feature

  • Can be bent, paste or hang up, can be made into any shape and length so it is very easy and convenient to install and use.

  • Low power consumption (cold light, 97% electricity converted into light, no heat loss), no UV, soft light, environmental friendly materials.

  • The light radiation at night is extremely bright, eye-catching.

  • Ultrathin, lightweight, easy to use for production and construction of everything.

Specification

  • Operating Voltage: 20 ~ 220V Optimum Operating Voltage: 120V

  • Operating Frequency: 50 ~ 5000Hz Optimum Operating Frequency :1500-2000Hz

  • Static Capacitance: 6nf / m (20 &deg; C, the RH <80%)

  • Brightness: (at 120V, 200Hz ~ 2000Hz) 30cd/m2 ~ 126 cd/m2

  • Power: (at 120V, 200Hz ~ 2000Hz)108mw / m ~ 1032mw / m

  • Light life: (at 100V, 400Hz) normal temperature and humidity, approximately 8000 hours

  • Operating Temperature / Humidity: -10 &deg; C ~ +60&deg; C; RH <90%

  • Storage Temperature / Humidity: -10 &deg; C ~ +60 &deg; C; RH <65%

  • Thickness: 2.3mm

Technical details

Dimensions 70mm x70mm x10mm
Weight G.W 23g
Battery Exclude

ECCN/HTS

HSCODE 9405409000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by