SKU
101020033
Rating:
100% of 100
$12.90
-
+
Low power consumption Wide power supply range: DC 3~5V Convenient to use High sensitivity

Heart rate ear clip kit contain a ear clip and a receiver module. The heart rate measure kit can be used to monitor heart rate of patient and athlete. The result can be displayed on a screen via the serial port and can be saved for analysis. The entire system has a high sensitivity, low power consumption and is very portable.

Features

  • Low power consumption

  • Wide power supply range: DC 3~5V

  • Convenient to use

  • High sensitivity


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 27g
Battery Exclude

Part List

Heart Rate Sensor with Grove Cable 1
Ear clip cable 1

ECCN/HTS

HSCODE 9031809090
USHSCODE 90230000
UPC 841454108481

Grove - Ear-clip Heart Rate Sensor

The Heart Rate Ear clip kit contains a ear clip and a receiver module. The heart rate measure kit can be used to monitor heart rate of patient and athlete. The result can be displayed on a screen via the serial port and can be saved for analysis.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Nice

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by