SKU
320180004
Rating:
100% of 100
$0.50
-
+
This is a battery holder with 150mm long wire
This is a battery holder with 150mm long wire. You can use AA-sized Alkaline or Rechargeable batteries with it. Batteries are not included.

Technical details

Dimensions 85mm x50mm x14mm
Weight G.W 9g
Battery Exclude

Part List

g 1

ECCN/HTS

HSCODE 8536909000
USHSCODE 85366980
UPC 841454115076
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.