SKU
WLS03131P
$14.60
This is an GPS antenna with IPX connector
This is an GPS antenna with IPX connector.

Features
  • IPX connector
  • low power consumption
Specifications
  • Gain  20dB
  • VSWR  <2.0
  • Voltage 3.3V-5.0V
  • Current 5mA
  • Frequency 1575.42MHZ
Dimension
  • Antenna size: 38x45.5x13.4mm
  • Cable length: 290cm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 70g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.