SKU
320180005
Rating:
100% of 100
$4.50
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.

This is a small portable EL wire inverter. Powered by 2 AA batteries (not included). It can drive 1 to 5 meter of our high-brightness EL wire approximately 10 hours. There is a button for selecting steady/slow blink/fast blink/on/off modes. There's a removable cover on the back. Comes with a 2.5mm pitch female JST connector

To connect an EL wire to this, you'll need an EL wire with a male connector socket.

The EL inverter need a 'load' to work. Do not run the inverter less than 3 cm long of EL wire! If not, the inverter could be burned!

Almost all of the inverter has a slight sound in the 2000 Hz oscillation.

Dimensions

Size: 91mm x 34mm x 28mm

Weight (without batteries): 29g

Technical details

Dimensions 110mm x30mm x25mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 8536909000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.