SKU
103990012
$29.95
The Create USB Interface is an open source microcontroller board that can be programmed in C, BASIC, or Arduino languages

PRODUCT DETAILS

The Create USB Interface is an open source microcontroller board that can be programmed in C, BASIC, or Arduino languages. This latest version is called the CUI32Stem, which is designed to work ‘hand-in-hand’ with the GROVE prototyping system including a wide range of sensors and actuators. You can connect CUI32Stem to Grove system boards via Grove Converter Cables. It utilizes a high-performance Microchip® PIC32 microcontroller, allowing programmable interaction with all sorts of user inventions, no soldering required!
There is a bag of headers included, but not soldered onto the board. This provides a slim board profile for those that require low-profile mounting locations.
There is also a wireless transceiver shield for the CUI32Stem called ZigFlea , please click here for more information.


FEATURES

  • CUI32Stem is designed to be a brain of the GROVE system
  • Arduino-code can be compiled for the CUI32Stem via MPIDE
  • Powerful 32-bit Microcontroller running at 80MHz
  • Easy to use Real-time Operating System pre-installed - StickOS


DOCUMENTS

Please visit our wiki page for more information about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials.
If you encounter any problems when using this product, here is the contact from which you can get the technical support.

Technical details

Dimensions 130mm x100mm x10mm
Weight G.W 23g
Battery Exclude

ECCN/HTS

HSCODE 9032900090
USHSCODE 8517620010
UPC 841454110576

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ