SKU
113990015
$1.50
The 13

PRODUCT DETAILS

The 13.56MHz RFID book tag can be used in the identification of books.
And it can be read by almost any 13.56MHz RFID/NFC reader like the 13.56MHz RFID Reader and the NFC/RFID Shield.

Specifications
  1. Protocol:ISO14443A
  2. Operating Frequency:13.56 MHz
  3. Physical Size:5cm*5cm
  4. EEPROM storage: 8k bit

Technical details

Dimensions 60mm x90mm x0.5mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

ECCN 5A992
HSCODE 8523592000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ