SKU
313080006
Rating:
100% of 100
$8.50
-
+
Conversion efficiency of 96%. Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments. Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.

CPT-C5 is a power converter module output 5V. Low heat, adopt synchronous rectification technology (5A long-term without any additional cooling measures).


Features

  • Conversion efficiency of 96%.

  • Epoxy Glue, waterproof, shock, moisture, suitable for harsh environments.

  • Short circuit protection, over current, over temperature protection, when the fault is solve then back to work.

  • Ultra-small size 66 * 60 * 23mm(L * W * H, without cable), about 100 grams.


Applications Ideas

  • Solar power

  • Taxi advertising screen

  • LCD TV

  • Monitoring systems

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 108g
Battery Exclude
Input voltage DC12/24V (8-35V)
Output voltage 5V
Output Power 25W
Soft-start time 500mS
Operating temperature Industrial (- 40 °C to +85°C )
Full load temperature 50 °C
Load Regulation ± 1%
Voltage regulation ± 2%
Dynamic response speed 5% 200uS
Input reverse polarity protection No, if necessary, add a series diode at input port
Cable length 12cm
Cable Size 18AWG

Part List

CPT-C5 power converter 12V&24V switch to 5V 1

ECCN/HTS

HSCODE 8504339000
USHSCODE 8504.90.9690
UPC 841454116325
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
  • What is the wire AWG used?
    Question by: Kenneth Carpenter on 2019-04-15 15:11:37

    Hi there, the cable size is 18awg and length is 12cm. thanks.

    Answer by: admin on 2019-04-28 09:49:29