SKU
110990039
Rating:
87% of 100
$4.00
-
+
This is a 300mm jumper wire with probe, it is easy for connecting two point

This is a 300mm jumper wire with probe, it is easy for connecting two point.

Technical details

Dimensions 150mm x90mm x8.5mm
Weight G.W 25g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
USHSCODE 8544422100
UPC 841454104834
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    80%
    Simple and works fine.

    Review by

    Posted on

  3.  
    Rating
    100%
    ok excellent!

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.