SKU
113060000
$10.90
-
+
GROVE compatible interface Uses ASK (Amplitude Shift Keying) Modulation One way communication

PRODUCT DETAILS

This kit is used for one way wireless communication at a frequency of 433MHz and includes a transmitter module and a receiver module. The twig configuration of this kit allows for around 40 meters of transmitting distance indoors, or around 100 meters outside.

Features

  • GROVE compatible interface.

  • Uses ASK (Amplitude Shift Keying) Modulation.

  • One way communication.



Application Ideas

  • Remote control

  • Remote automation

  • Alarm




For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 11g
Battery Exclude

Part List

Grove - 433MHz Simple RF link kit 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454108818
ROHS 1

LEARN AND DOCUMENTS

Learn

This kit is used for one way wireless communication at a frequency of 433MHz and includes a transmitter module and a receiver module. The twig configuration of this kit allows for around 40 meters of transmitting distance indoors, or around 100 meters out

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ