SKU
113020001
$6.90
-
+

This kit is used for one way wireless communication at a frequency of 315MHz and includes a transmitter module and a receiver module

PRODUCT DETAILS

This kit is used for one way wireless communication at a frequency of 315MHz and includes a transmitter module and a receiver module. The twig configuration of this kit allows for around 40 meters of transmitting distance indoors, or around 100 meters outside. 
 

Features

   

     •  GROVE compatible interface.

   

     •  Uses ASK (Amplitude Shift Keying) Modulation.

    

     •  One way communication.

Application Ideas

 

     •  Remote control.

     

     •  Remote automation.

   

     •  Alarm. 

 
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
    

Technical details

Dimensions 130mm x90mm x12mm
Weight G.W 13g
Battery Exclude

Part List

Grove - 315MHz RF Kit 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454108900
ROHS 1

LEARN AND DOCUMENTS

Learn

This kit is used for one way wireless communication at a frequency of 315MHz and includes a transmitter module and a receiver module. The twig configuration of this kit allows for around 40 meters of transmitting distance indoors, or around 100 meters out

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ