SKU
110991029
Rating:
100% of 100
$29.00

The Pi Zero w starter kit is including everything you need. You can assemble with your Pi Zero w and build your Pi project with ease. Apply the coupon code PIZERO30 to get 30% off!

PRODUCT DETAILS

Description

We are still so excited about the release of Raspberry Pi 4 2GB, 4GB.

Now the more exciting news is coming in Seeed - we are selling Raspberry Pi Zero at only $5!  It looks like an ultra mini version of Raspberry Pi and is more suitable for space-constrained applications. What a Raspberry Pi can make so does a Raspberry Pi zero. Desktop computer? Robot brain? Media center? Game machine? Or IoT projects? Wearable things? It is all up to your design. Isn't it excellent to get a powerful mini-computer at such a low price? 

Not just about the price, we have prepared a well-selected accessories list for you to help make all the possibilities come true. The Pi Zero w starter kit is including everything you need. You can assemble with your Pi Zero w and build your Pi project with ease. 

Part List

  • Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting of 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).

  • Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack. 

  • Micro USB OTG Cable - The micro USB to standard Type-A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero

  • 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.

  • 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.

  • Official Raspberry Pi camera strip - Connect a camera with Pi Zero w.

  • Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.

  • 8Gb Micro TF card - Pre-installed with NOOBS, Raspbian is not the only choice for your Pi zero w.

  • 5V 1.5A Power Adapter (US Standard) - The 1.5A Power Adapter is the best choice for Pi zero w. It is US standard with certificated with FCC and CE.

Technical details

Dimensions 145mm x92mm x41mm
Weight G.W 255g
Battery Exclude

Part List

Raspberry Pi Zero w 1
Mini HDMI to HDMI adapter 1
Micro USB to USB Female 1
2x20 Pin Male header 1
2x20 Pin Female header 1
Pi Zero Case 1
Raspberry Pi camera strip 1
8Gb TF card 1
5V 1.5A adapter (US standard) 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8517700000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ