SKU
110991028
Rating:
100% of 100
$35.00
Raspberry pi, pi zero w, pi zero, wireless, education, ARM board, pi kit, starter kit

PRODUCT DETAILS

The Pi Zero w Basic kit is almost everything you need. You can easily assemble with your Pi Zero w.


Part List

  • 1 x Raspberry Pi Zero w - The Raspberry Pi Zero W has all the functionality of the original Pi Zero but with added connectivity, consisting by 802.11 b/g/n wireless LAN, Bluetooth 4.1 and Bluetooth Low Energy (BLE).

  • 1 x Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.

  • 1 x Micro USB OTG Cable - The micro USB to standard Type A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero

  • 1 x 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.

  • 1 x 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.

  • 1 x Official Raspberry Pi camera strip - Connect camera with Pi Zero w.

  • 1 x Pi Zero Case – Included three kinds of cover. Keeps your Pi Zero safe and sleek.


Features

  • 1GHz, Single-core CPU

  • 512MB RAM

  • Mini-HDMI port

  • Micro-USB OTG port

  • Micro-USB power

  • HAT-compatible 40-pin header

  • Composite video and reset headers

  • CSI camera connector (v1.3 only)

  • 802.11 b/g/n wireless LAN

  • Bluetooth 4.1

  • Bluetooth Low Energy (BLE)


Technical details

Dimensions 117mm x75mm x37mm
Weight G.W 140g
Battery Exclude

Part List

Raspberry Pi Zero w 1
Mini HDMI to HDMI adapter 1
Micro USB to USB Female 1
2x20 Pin Male header 1
2x20 Pin Female header 1
Pi Zero Case 1
Raspberry Pi camera strip 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8517700000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Cool. High quality.
    I have not tested its operation yet.
    By

FAQ