SKU
311070002
$9.95
This 24-Volt DC One-way self-holding solenoid is great for projects! These types of solenoid are often used for automatic door locks,vending machines,robot etc

This 24-Volt DC One-way self-holding solenoid is great for projects! These types of solenoid are often used for automatic door locks,vending machines,robot etc. However, they work great for almost any project requiring a DC solenoid.

Features

  • Easily fixed and connected
  • Temperature stability, long product life and ensure good performance
  • E ring and rubber gasket make the operation of the solenoid valve mute
  • Low friction to ensure high efficiency and extend the life of
  • Simple and reliable design

Application Ideas

  • Vending machines, ticket vending machines,money exchange machine
  • Office equipment: fax machines, punch card machines, copiers, typewriters, cash registers, plotters
  • Transport equipment: automatic door locks, safety belt lock, automotive solenoid valve, parking facilities
  • Appliances: tape recorder, video recorder, keyboard, automatic knitting machine, karaoke machine
  • Other: packaging machine, robot, farming equipment, stamping equipment, alarm, water solenoid valve

Operating conditions

  • Operation temperature: -5°C to 40°C , the solenoid valve will not solidification.
  • Operating humidity: 45% to 85%, the solenoid valve will not solidification.
  • Storage temperature: -40°C to 75°C in between, the solenoid valve will not solidification.
  • Storage Humidity: 0% to 95%, the solenoid valve will not solidification.

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 60mm x60mm x21mm
Weight G.W 45g
Battery Exclude

ECCN/HTS

HSCODE 8481804090

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.