SKU
103990016
Rating:
100% of 100
$13.00
Welcome to the Papilio Arcade - the ultimate hardware for arcade game hacking

Welcome to the Papilio Arcade - the ultimate hardware for arcade game hacking. Whether you’re a classic game enthusiast or developer, an arcade cabinet hobbyist, a demoscener, or hardware hacker, the Papilio Arcade is rife with possibilities for you to explore. Hack away, and learn through your own experimentation and study using the motherboards from arcade classics like Pac-Man, Frogger, Galaxian, Space Invaders, and more – all in one place, on one board – the Papilio Arcade. Only from Gadget Factory, your source for Hackable Hardware > Hack|Ware.


We also have Papilio one 500k in-stock now! Get it here

For more information, please visit here


Technical details

Dimensions 110mm x100mm x16mm
Weight G.W 66g
Battery Exclude

ECCN/HTS

HSCODE 9504509900
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.