SKU
109990015
Rating:
95% of 100
$199.00
Pocket-size open source 32bit digital storage oscilloscope Two 72MS/s analog channels, plus two digital channels Signal Generator Auto Measurement Various Triggering Option

DSO Quad - Aluminum Alloy now is available at Seeed Studio. A new, rigid, elegant aluminum alloy shell makes the Quad even better. This is the coolest tool you should have on your workable!


DSO Quad is a pocket size 4 channel digital oscilloscope for common electronic engineering tasks. It's based on ARM cortex M3 (STM32F103VCT6) 32 bits platform, providing 72MS/s sampling rate with integrated FPGA and high speed ADC. Internal 2MB USB disk could be used to store waveform, user application and upgrade firmware.


Note: Due to the metal conductive shell of DSO Quad, its operating voltage should be controlled under 60V during working in case of any damage to the Quad itself or human.


Features

  • Pocket size and light weight

  • Two 72MS/s analog channels, plus two digital channels

  • Signal Generator

  • Auto Measurement

  • Various Triggering Option

  • Easy waveform storage

  • Firmware upgrade

  • User applications

  • Open source


Tech Support

    This product is designed by Minidso,

    • For technical support, please contact with them via service@minidso.com

    • For user communication, please visit Minidso's forum.

    Technical details

    Dimensions 190mm x110mm x50mm
    Weight G.W 332g
    Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967
    Analog channel * 2 [CH_A] [CH_B]
    Digital channel * 2 [CH_C] [CH_D]
    Vertical Scale 20mV-10V/div (x1 probe)
    Vertical solution 8 bit
    Input coupling AC/DC
    Max input voltage 80Vpp (x1 probe)
    Storage 4K per channel
    Software trigger type edge, pulse, level (to be added)
    Hardware trigger type edge
    Trigger source CH1/CH2/EXT
    Test Signal generator 10Hz to 1Mhz
    Storage internal 2MB USB disk
    Auto measure Vmax, Vmin, Vpp, Vavr, Vrms, Freq, Period, Pulse, Duty
    Cursor measurement Level, Voltage
    Display mode CH1, CH2, EXT, CH1+CH2, CH1-CH2, CH1*CH2
    Sampling mode real time
    Sampling rate 1kSa/s - 72MSa/S
    Power Lipo battery
    Dimension 98 * 60 * 14.5
    Weight 80g (without battery)
    Accessories within Pack 2 mueller mcx oscilloscope probe, 2 digital probe

    Part List

    DSO Quad 1
    Battery 1
    Mueller mcx oscilloscope probe 2
    Digital probe 2
    Screwdriver 1

    ECCN/HTS

    HSCODE 9030201000
    UPC 841454110293

    DSO Quad

    DSO Quad also known as DSO203 is a pocket size 4 channel digital oscilloscope for common electronic engineering tasks. It’s based on ARM cortex M3 (STM32F103VCT6), providing 72MS/s sampling rate with integrated FPGA and high speed ADC.

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account
    Customer Reviews
    1.  
      Rating
      80%
      Excellent handy product. I've used it immediately and found it great to measure things on the field. Easy to use but the instructions manual are definitively very bad so had to look for some extra tips in youtube

      Review by

      Posted on

    2.  
      Rating
      100%
       

      Review by

      Posted on

    3.  
      Rating
      100%
       

      Review by

      Posted on

    4.  
      Rating
      100%
       

      Review by

      Posted on

    Product Faqs


    Sort by   
      There are no faqs for this item.