SKU
109990016
Rating:
100% of 100
$199.00
Pocket-size open source 32bit digital storage oscilloscope Two 72MS/s analog channels, plus two digital channels Signal Generator Auto Measurement Various Triggering Option

DSO Quad – Aluminum Alloy now is available at Seeed Studio. A new, rigid, elegant aluminum alloy shell makes the Quad even better. This is the coolest tool you should have on your worktable!


DSO Quad is a pocket size 4 channel digital oscilloscope for common electronic engineering tasks. It's based on ARM cortex M3 (STM32F103VCT6) 32 bits platform, providing 72MS/s sampling rate with integrated FPGA and high speed ADC. Internal 2MB USB disk could be used to store waveform, user application and upgrade firmware.


Note: Due to the metal conductive shell of DSO Quad, its operating voltage should be controlled under 60V during working in case of any damage to the Quad itself or human.


Features

  • Pocket size and light weight

  • Two 72MS/s analog channels, plus two digital channels

  • Signal Generator

  • Auto Measurement

  • Various Triggering Option

  • Easy waveform storage

  • Firmware upgrade

  • User applications

  • Open source

Technical details

Dimensions 190mm x110mm x49mm
Weight G.W 328g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967
Analog channel * 2 [CH_A] [CH_B]
Digital channel * 2 [CH_C] [CH_D]
Vertical Scale 20mV-10V/div (x1 probe)
Vertical solution 8 bit
Input coupling AC/DC
Max input voltage 80Vpp (x1 probe)
Storage 4K per channel
Software trigger type edge, pulse, level (to be added)
Hardware trigger type edge
Trigger source CH1/CH2/EXT
Test Signal generator 10Hz to 1Mhz
Storage internal 2MB USB disk
Auto measure Vmax, Vmin, Vpp, Vavr, Vrms, Freq, Period, Pulse, Duty
Cursor measurement Level, Voltage
Display mode CH1, CH2, EXT, CH1+CH2, CH1-CH2, CH1*CH2
Sampling mode real time
Sampling rate 1kSa/s - 72MSa/S
Power Lipo battery
Dimension 98 * 60 * 14.5
Weight 80g (without battery)
Accessories within Pack 2 mueller mcx oscilloscope probe, 2 digital probe

Part List

DSO Quad 1
Battery 1
Mueller mcx oscilloscope probe 2
Digital probe 3
Screwdriver 1

ECCN/HTS

HSCODE 9030201000
USHSCODE 90302010
UPC 841454110286

DSO Quad

Wiki of DSO Quad

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    The device is working, Started the calibration procedure and discovered that it is already calibrated! Good job.
    It would be nice if you put somewhere the firmware files of the current version - to have them at hand in case of emergency.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.