SKU
110990049
Rating:
100% of 100
$7.50
-
+
Breadboard 1 pin dual-male jumper wire 75pcs pack
Breadboard 1 pin dual-male jumper wire 75pcs pack. Pack comes with 2 different length: 200mm (25pcs) and 100mm(50pcs), Perfect design and adequate quality for breadboard and Arduino connection, you can use it over and over again!



Technical details

Dimensions 140mm x90mm x11mm
Weight G.W 53g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454111429
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.