SKU
110990028
Rating:
98% of 100
$3.90
-
+
High quality copper wires Easy to use connectors Converts 2.54 pitch pin headers to Grove connector Designed for plug-n-play Five in one

4 pin Female Jumper to Grove 4 pin Conversion Cable is being made available based on requests from customers to use Grove modules directly with Arduino. The female jumper on this cable is compatible with 2.54 pitch pin headers. With this cable, you can easily connect all of Seeed’s Grove modules to any 2.54mm pitch connector.


Specification

  • Grove side uses buckled connector (JST style 2.0mm pitch)

  • Female jumper is 2.54mm pitch pin header compatible


Part List

  • 5 Cables


Documents

Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude

Part List

Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable 5

ECCN/HTS

HSCODE 8544422900
UPC 841454108832
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Very useful.
    Well packaged.

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    60%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
     

    Review by

    Posted on

  14.  
    Rating
    100%
    Excellent Seller and Product !!! THANKS !!! ++++++++++++

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
    all right all right

    Review by

    Posted on

Product Faqs


Sort by