SKU
110991025
Rating:
100% of 100
$15.00
-
+
Raspberry pi zero, pi zero, education kit , mini-pc, ARM board, Raspberry Pi Zero Barebones Kit, barebones kit

PRODUCT DETAILS

The Pi Zero Barebones kit is the most basic essentials. You can easily assemble with your Pi Zero.


Part List

  • 1 x Raspberry Pi Zero - Raspberry Pi Zero is a five US dollar computer that runs Raspbian and all your favorite applications, including Python, Scratch, Minecraft and Sonic Pi.

  • 1 x Mini HDMI OTG Cable - The mini HDMI to standard HDMI jack.

  • 1 x Micro USB OTG Cable - The micro USB to standard Type A device, you can connect Wi-Fi dongle, mouser, touchpad, etc with the Pi Zero

  • 1 x 2x20 Pin Male header - Solder this in to plug in Pi HATs, GPIO cables, etc as you would into a normal Pi.

  • 1 x 2x20 Pin Female header - Solder this into GPIO port position, make the best of GPIO port.


Features

  • 1GHz, Single-core CPU

  • 512MB RAM

  • Mini-HDMI port

  • Micro-USB OTG port

  • Micro-USB power

  • HAT-compatible 40-pin header

  • Composite video and reset headers

  • CSI camera connector (v1.3 only)


Technical details

Dimensions 90mm x25mm x27mm
Weight G.W 53g
Battery Exclude

Part List

Raspberry Pi Zero 1
Mini HDMI to HDMI adapter 1
Micro USB to USB Female 1
2x20 Pin Male header 1
2x20 Pin Female header 1

ECCN/HTS

HSCODE 8473309000
USHSCODE 8471500150

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ