
The Grove-125KHz RFID Reader is a module used to read EM4100 RFID card information with two output formats: Uart and Wiegand. It has a sensitivity with maximum 7cm sensing distance.
Features
Selectable output format: Uart or Wiegand.
4Pins Electronic Brick Interface
High Sensitivity
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 44mm x24mm x9.6mm |
Weight | G.W 15g |
Battery | Exclude |
Voltage | 4.75-5.25V |
Working Frequency | 125 KHz |
Sensing Distance(Max) | 70mm |
TTL Output | 9600 baudrate, 8 data bits, 1 stop bit, and no verify bit |
Wiegand Output | 26 bits Wiegand format, 1 even verify bit, 24 data bits, and 1 odd verify bit |
Part List
Grove - 125KHz RFID Reader | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8473.30.5100 |
UPC | 841454108924 |
ROHS | 1 |
Arduino based Home Security Project. SMS/email alerts when intruder detected. Personalized messages for authorized personnel.
Why not to make something cool around an old "slot-in record player"? By following this recipe, you will transform it in magical mp3 player, where the only thing do for listening a song is insert beautiful cover ...
This Grove-125KHz RFID Reader is a module used to read uem4100 RFID card information with two output formats: Uart and Wiegand. It has a sensitivity with maximum 7cm sensing distance.
Posted on
Product Faqs
<p>Dear Sir, I solved the issue powering down and powering up the module, every each power on it reads the tag correctly. Best regards </p><p><br></p>
can i replace the antenna with another antenna with different inductance?