SKU
110990108
Rating:
100% of 100
$2.95
-
+
Of all the 9 boxes we released lately, this one belongs to the smallest ones, as well as HF-N-23 and HF-N-5

Of all the 9 boxes we released lately, this one belongs to the smallest ones, as well as HF-N-23 and HF-N-5. HF-N-48 has a special design.

It has three square holes, one on one side and two on the other side, and two round holes, each side by one. You can hold your circuit in the case and lead the connecting lines out through those square holes.

As to the round holes, they are prepared for the situation that you need to fix the case on some other surface. It’s convenient to screw it tightly through those round holes. Here are some details about this one:


SPECIFICATION

  • Inner dimension: 20x33x65mm;
  • Out dimension: 22x37x69mm;
  • Thickness: 2mm;
  • Side hole: 6x4mm for two, 4x4mm for one.
  • Color: black
  • Made of plastic, with a matte surface
  • Easy to open and close with your nails

Technical details

Dimensions 80mm x100mm x12mm
Weight G.W 19g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
UPC 841454109136
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.