SKU
110990115
Rating:
100% of 100
$2.95
A pure white box! Nothing is hidden even holes for screws

A pure white box! Nothing is hidden even holes for screws. When closed, it doesn’t look like a box because the upper matches the button perfectly.

Here are some details you should know before purchase:

  • Inner dimension: 12.00x31.15x54.00mm

  • Out dimension: 15.40x35.30x58.30mm(±0.2mm)

  • Thickness: 2mm

  • Color: white

Made of plastic, with a matte surface

Easy to open and close with your nails


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 14g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.