SKU
110990097
Rating:
100% of 100
$7.50
This product is retired, please consider our Enclosure selection as your alternative choice

This product is retired, please consider our Enclosure selection as your alternative choice.

A strong case! With a black belt cross its upper case, it looks like a armed head of a robot! Why don’t you put on two laser eyes for it and turn it into a frightening weapon! Inside the case, we have set two hooks for you to clasp your circuits tightly. And tada, a big hole has been cut out in advanced in case of peripherals. Here are some details about this case:
  • Inner dimension: 52x106x156mm; Out dimension: 56x110x160mm; Thickness: 2mm; four Screw holes : 94mmx130mm, Inner board: 42x84mm
  • Color: a white upper case with a black belt and a blue button case.
  • Made of thick plastic
  • 4 screws are needed to fix the upper and the button
  • A piece of plastic is used to cover the hole for peripherals

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 180g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.