SKU
110990109
Rating:
100% of 100
$3.50
This case is a bigger version of another general case – HF-N-9

PRODUCT DETAILS

This case is a bigger version of another general case – HF-N-9. They have something in common, like simple style and suitable for many different uses. Yet there are some advantages only the big brother can provide you. Let’s check its details below:
  • Dimensions:25mm*60mm*100mm
  • Bigger capability, able to hold things that tend to be slim but long
  • Made of plastic, durable and easy to drill holes and cut
  • Gray, with shiny surface
  • easy to close and open with your nails

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 40g
Battery Exclude

ECCN/HTS

HSCODE 3923100090

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ