SKU
110990113
$19.50
Another upgraded version! This one is a big brother of the HF-H-3T
Another upgraded version! This one is a big brother of the HF-H-3T. With a wider crystal upper cover and large capacity, it’s absolutely big enough to hold a waterproof project even with a display screen. Here are some details about this case.

  • Inner dimension: 48x140x215mm; Out dimension: 55x145x222mm; Thickness:3mm; Upper cover Thickness: 4mm, Screw hole outer radius: R=6mm
  • Color: a crystal upper case and a gray button case
  • Including 6 screws to fix the upper and the button and one piece of elastic cord maybe you will need in case of tying something up
  • Made of plastic, durable and easy to drill or shape
  • Water proof

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 350g
Battery Exclude

ECCN/HTS

HSCODE 3923100090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.