SKU
101020016
Rating:
100% of 100
$3.90
-
+
The Infrared Receiver is used to receive infrared signals and also used for remote control detection

The Infrared Receiver is used to receive infrared signals and also used for remote control detection. There is a IR detector on the Infrared Receiver which is used to get the infrared light emitted by the Infrared Emitter. The IR detector have a demodulator inside that looks for modulated IR at 38 KHz. The Infrared Receiver can receive signals well within 10 meters. If more than 10 meters , the receiver may not get the signals. We often use the two Twigs-the Infrared Receiver and the Infrared Emitter to work together.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 20mm x20mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Infrared Receiver 1

ECCN/HTS

HSCODE 8529909090
USHSCODE 90230000
UPC 841454108139
ROHS 1

IR LaunchPad to LaunchPad Communication

Send text from one LaunchPad to another using the Grove IR emitter and receiver!

Grove - Infrared Receiver

The Infrared Receiver is used to receive infrared signals and also used for remote control detection. There is an IR detector on the Infrared Receiver which is used to get the infrared light emitted by the Infrared Emitter.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    functional IR receiver They work as expected

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.