SKU
106990008
Rating:
95% of 100
$14.95
-
+

Charge/Recharge algorithms built into chip Charge LiPo Battery through solar power or USB Plug-and-play No programming is required JST 2.0 connector

Power your favorite electronic kit with green energy! The LiPo Rider Pro is an enhancement of LiPo Rider. It can supply higher load output than LiPo Rider. The LiPo Rider Pro board allows you ride the solar wave to run your favorite 5V device. The LiPo Rider Pro board is the ideal green power solution for your outdoor sensor design. Attach the LiPo Rider Pro board to your sensor board and it can run on solar power forever! It can also be used to charge mobile phone.


The LiPo Rider Pro is extremely affordable and easy to use. No programming is required. Plug it in and it works. The internal charger IC handles all the power flow between the various components.


In case solar power is not sufficient, the mini USB port allows you to charge your lithium battery through USB. It can also be used to program your kit without detaching the LiPo Rider Pro board. 


attention icon

Note

Now the Lipo Rider Plus is available, Lipo Rider Plus is simply a performance monster, supports up to 5V3A charging current, boost output integration, output up to 5V2.4A, can also output 3.3V 250mA.

Features

  • Battery and Solar panel connector is JST 2.0

  • Stable 5V USB power supply regardless of source

  • Charge/Recharge algorithms built into chip

  • Charge Lithium Polymer Battery through solar power or USB

  • Stable supply voltage through either lithium battery or USB

  • 2 x USB ports let you program your kit while charging your Lithium battery

  • LED indications for battery full or charging states

  • 4 green LED indicates quantity of electricity of lithium battery

Technical details

Dimensions 115mm x15mm x25mm
Weight G.W 41g
Battery Exclude
Solar input voltage 4.8V~6.5V
Charging Current 400mA~600mA
Maximum Output Current 1A
Battery input voltage 4.2V
USB input voltage 5V
USB output voltage 5V

Part List

LiPo Rider Pro 1

ECCN/HTS

HSCODE 8504909000
USHSCODE 85177000
UPC 841454106302

PlantSigfox Monitoring

Retrieving air/soil moisture & temperature and brightness (and RGB rays). It also sends the localization, and so gives weather forecasts.

Step Detection System By A Way With Arduino

The purpose of the project is to detect the passing of cars and people at the entrance to an orchard and a warning beep inside this house.

Lipo Rider Pro

Wiki of Lipo Rider Pro

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
    lipo rider pro great

    Review by

    Posted on

Product Faqs


Sort by