SKU
109120000
$49.00
This product can now be purchased at www
This product can now be purchased at www.ghielectronics.com.
GPS module for Gadgeteer. This module includes a U-Blox Neo-6M GPS module and a simple patch antenna connected via a U.FI connector. The processor can communicate with this module via serial port.
Requires socket Type U.
Features
  • Gadgeteer socket type U
  • 1 to 5Hz update frequency
  • Supports NMEA and U-Blox 6 protocols
  • Configurable communication baud rates, from 4800 to 115200 external interrupt support
Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework: Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 14g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.