SKU
101020046
Rating:
100% of 100
$5.90
-
+
The Hall Sensor measures the Hall Effect, which is a production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor as well as a magnetic field perpendicular to the current

PRODUCT DETAILS

The Hall Sensor measures the Hall Effect, which is a production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor as well as a magnetic field perpendicular to the current. The output of the continuous-time switch Hall sensor on this Twig switches low and turns on when a magnetic field (south polarity) perpendicular to the Hall sensor exceeds the BOP threshold, and it switches high and turn on when the magnetic field disappears.
Features

  • Grove compatible interface


  • 400ns transition period for rise and fall.


  • Continuous-time hall effect sensor


Application Ideas

  • RPM meter.


  • Simple dc motor.


Mechanic Dimensions

  • 20mm by 24mm


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x9.5mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Hall Sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454108269
ROHS 1

LEARN AND DOCUMENTS

Learn

Here's how to monitor a Hall effect sensor using a Wemos D1.
Easy way to interface Hall Effect sensor to be used later for proximity sensing, speed measuring and switching
Hall effect sensor detects the proximity of magnetic field, and "pushes" the pendulum in the exact moment.
The Hall sensor is based on Hall Effect, which is the production of a voltage difference across an electrical conductor, transverse to an electric current in the conductor and a magnetic field perpendicular to the current.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
    Great if magnets are your thing They work as expected
    By

FAQ