SKU
101020010
Rating:
100% of 100
$3.90
-
+

The Grove - Ultrasonic Distance Sensor is an ultrasonic transducer that utilizes ultrasonic waves to measures distance. It can measure from 3cm to 350cm with the accuracy up to 2mm.

The Grove - Ultrasonic Distance Sensor is an ultrasonic transducer that utilizes ultrasonic waves to measures distance. It can measure from 3cm to 350cm with the accuracy up to 2mm.  It is a perfect ultrasonic module for distance measurement, proximity sensors, and ultrasonic detector. 
 
This module has an ultrasonic transmitter and an ultrasonic receiver so you can consider it as an ultrasonic transceiver. Familiar with sonar, when the 40KHz ultrasonic wave generated by the transmitter encounters the object, the sound wave will be emitted back, and the receiver can receive the reflected ultrasonic wave. It is only necessary to calculate the time from the transmission to the reception, and then multiply the speed of the sound in the air(340 m/s) to calculate the distance from the sensor to the object. 
 
Compared with traditional ultrasonic modules HC-SR04, the Grove - Ultrasonic Distance Sensor integrates a single-chip microcomputer, and the transmitting signal and the receiving signal share one pin by time division multiplexing, so only one I/O pin is occupied. Another difference is that HC-SR04 only supports 5v voltage, while Grove - Ultrasonic Distance Sensor supports 5v and 3.3v. As we know, the Raspberry pi I/O only supports 3.3v. Therefore, Grove - Ultrasonic Distance Sensor can be directly connected to the I/O of the Raspberry Pi, but HC-SR04 needs to use a voltage conversion circuit.
 
Grove - Ultrasonic Distance Sensor pinout vs HC-SR04
Grove - Ultrasonic Distance Sensor vs HC-SR04
 
What's more, we provide full documents and libraries for Arduino, Python, and Codecraft so that you can use the Grove - Ultrasonic Distance Sensor with Arduino and Raspberry pi easily. Wide voltage range, single I/O pin, plug and play Grove connector, we try our best to make this module easier to use and reduce your work. This is exactly the philosophy of Grove: simple is the best. We hope you like it.

Features

  • 3.3v / 5v compatible, wide voltage level: 3.2v~5.2v
  • Only 3 pins needed, save I/O resources
  • Wide measurement range: 3cm ~ 350cm
  • Easy to use: grove connector, plug and play

Applications

  • Distance measurement
  • Ultrasonic detector
  • Proximity alarm
  • Smart car

Hardware Overview 

Grove - Ultrasonic Distance Sensor pinout
 Overview

Technical details

Dimensions 50mm x25mm x16mm
Weight G.W 17g
Battery Exclude
Measuring range 3cm - 350cm
Operating voltage DC 3.2~5.2V
Operating current 8mA
Ultrasonic frequency 40kHz
Connector Grove x1
Output PWM

Part List

Grove - Ultrasonic Ranger 1

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
USHSCODE 9015900090
UPC 841454107484

Drinking Reminder Water Bottle with AllThingsTalk

Do you often forget to drink water when you are busy? Welcome to try our drink reminder water bottle.

How to measure and display the distance with Arduino

This tutorial contain two parts. The first one will teach you to measure distance with Grove - Ultrasonic Ranger and display the distance on the Grove - LCD RGB backlight. The another one will teach you how to control the number of illuminated LEDs of th

Automatic Water Level Controller

There are many ways like using a float sensor to determine the water level, or using probes to detect peak and low level in the tank. How to measure water level without using probe or contacting with water? yeah there is a way just using a Ultrasoni

The Colour Helix

With a Grove - Ultrasonic Ranger she can magically control the number of illuminated LEDs inside the Helix by raising or lower her palm in the air.

Indoor Lightning Cloud

Make an indoor lightning Cloud, hang it up right over your door mat, blast whoever passing under it, feel the the beauty of nature in the house.

Grove - Ultrasonic sensor

This Grove - Ultrasonic sensor is a non-contact distance measurement module which works at 42KHz, suitable for projects that require middle distance measurement.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by