SKU
114991668
$4.49
-
+
KittenBot Micro:Bit Case - Silicone Sleeve,KittenBot,Micro:Bit Case,Case,Silicone Sleeve,Blue,protection,kids

Perfectly designed

Full access to the bottom pins, A B buttons, USB ports and any other connectors; Perfectly to show the LED light effect; (Micro:bit not Included)

Food grade silicone material

Liquid silicone rubber provide smooth skin texture, scratch-resistant and full protect; Protect Micro:bit Board from external wear; Let the classroom teaching more safe and good admission

Adorable and colorful

Micro:bit Protective Silicone Case is aimed to create a more positive and interesting programming environment for children, to get rid of the past boring programming life

Cute and unique appearance

Cute face and blue candy colors make your Micro: Bit looks more lovely

Technical details

Dimensions 56mm x45mm x12mm
Weight G.W 12g
Battery Exclude

Part List

Blue Micro:bit Protective Silicone Case 1

ECCN/HTS

HSCODE 3923100090
USHSCODE 39231090
UPC 841454121541
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.