SKU
102991003
Rating:
100% of 100
$14.90
-
+

Micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects, and robotics.

PRODUCT DETAILS

Key Feature

  • Pocket-sized microcontroller designed for kids and beginners
  • 25 red LED lights that can flash messages
  • Two programmable buttons
  • An accelerometer for motion detection
  • Low energy Bluetooth connection to interact with other devices and the Internet

Description

Micro:bit is a pocket-sized microcontroller designed for kids and beginners learning how to program, letting them easily bring ideas into DIY digital games, interactive projects, and robotics. You can use your BBC micro:bit for all sorts of cool creations, from robots to musical instruments – the possibilities are endless.

You can code, customize and control micro:bit to bring your digital ideas, games, and apps to life. Measuring 4cm by 5cm, and designed to be fun and easy to use, users can create anything using micro:bit, from games and animations to scrolling stories at school, at home and on the go - all you need is imagination and creativity.

The BBC micro:bit has a lot of features and is completely programmable. It means that each of its LEDs can be individually programmed as can its buttons, inputs and outputs, accelerometer, magnetometer, and Bluetooth Smart Technology. It has 25 red LED lights that can flash messages and two programmable buttons that can be used to control games or pause and skip songs on a playlist. BBC micro:bit can detect motion and tell you which direction you’re heading in, and it can use a low energy Bluetooth connection to interact with other devices and the Internet.

This is the ideal option for makers to get started creating BBC micro:bit projects and inventing solutions (requires a USB cable for programming purposes, and a battery holder & 2x AAA batteries to power your BBC micro:bit if not connected to your computer - sold separately). 

The BBC micro:bit has a website full of coding languages, lesson plans, tutorials. Check here and begin your journey with Micro:bit!

Bring your Micro:bit more possibilities

Micro:bit extend boards or hats

What is Grove?

No jumpers or soldering required, Grove makes it easier to connect, experiment, and simplify the prototyping process significantly. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Each one comes with clear documentation and demo code to help you get started quickly. Not only are these open hardware, but we also have open-source software.

Micro:bit Game consolers or Joysticks

There are always some kits for you to get started with Micro:bit

Technical details

Dimensions 52mm x43mm x8mm
Weight G.W 28.5g
Battery Exclude

Part List

Micro:Bit Telec version 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 8517700000

LEARN AND DOCUMENTS

Documentations

Documents

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
    In original box.
    By
  5. Rating
    100%
     
    This is my first micro:bit's Telec version. I have been testing it since it has arrived and everything is working like a charm.
    By
  6. Rating
    100%
     
     
    By
  7. Rating
    100%
     
     
    By

FAQ