SKU
311050004
Rating:
100% of 100
$0.90
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue

PRODUCT DETAILS


Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.

This is a ubiquitous push button you can find on arcade games. It has vivid color and smooth touch feeling, a great component for game applications.
Features
  • Moderate size

  • Vivid color

  • Easy to press

  • Light weight

Specifications
  • Shell diameter: 27.5mm

  • Mounting hole diameter: 24.5mm

  • Button diameter: 20mm

  • Height: 33mm

Technical details

Dimensions 60mm x65mm x33mm
Weight G.W 14g
Battery Exclude

Part List

27.5mm Arcade Game Push Button - Pink 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536509065
UPC 841454116837

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ