SKU
101020353
Rating:
100% of 100
$4.90
-
+

PIR sensor is used for making motion detecting applications such as alarm burglar systems, visitor presence monitoring, light switches and robots

PIR(Passive Infrared Sensor) sensor is used for making motion detecting applications such as alarm burglar systems, visitor presence monitoring, light switches and robots. The Grove – mini PIR motion sensor is a compact, low power consumption and cost effective PIR sensor which is suitable for applications with relatively less detection distance requirement.


The detection distance in the datasheet is up to 3m to 5m, however 2m is the best detection distance that we recommend and 25℃ is the most suitable temperature.


The sensitivity of the sensor is adjustable, there is reserved pin out on the back of the board so that you can solder a slide rheostat to adjust the sensitivity. If you think the sensitivity is not enough, here is a trick, drag the plastic cap a little up will help enhance the sensitivity.

 

The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion Sensor Max Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion Sensor Max Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensor Max Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion Sensor - Large Lens version Max Distance:9m
Angle:< 120°
Large lens which can support long range and wide angle
2.54mm standard connector
PIR Motion sensor module Max Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Mini PIR Motion Sensor Module Max Distance:7m
Angle:< 100°
Mini-size

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Note:

Please note that the orientation can influence the sensitivity, for more accurate detection, please place the sensor as the picture below.

未标题-2.png


Features

  • Low power consumption

  • Sensitivity adjustable

  • Grove interface


Applications

  • Motion Sensor

  • Motion Detector

  • Security Alarm System

  • Human Detection System


attention icon

Note

Grove - mini PIR motion sensor will work with the same library as Grove - PIR Motion Sensor. So, please refer to the wiki page of Grove - PIR Motion Sensor and download the library from there to get started with this sensor.

Technical details

Dimensions 20mm x20mm x12mm
Weight G.W 8g
Battery Exclude
Sensor chip S16-L221D
Supply Voltage 3.3 – 5V
Working Current 12 – 20 μA
Sensitivity 120 – 530 μV
Max detecting range 2m(25℃)

Part List

Grove - mini PIR motion sensor 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 90230000
UPC 841454120063
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by