SKU
114991377
Rating:
80% of 100
$14.90
-
+

MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. This module provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.

PRODUCT DETAILS

Features

  • Cart to CAN-BUS communication

  • Support AT command

  • Up to 115200 UART baud rate (default 9600)

  • Up to 1Mb/s CAN-BUS baud rate

  • TX and RX led indicator

  • 4pin Grove connector to plug and play

  • 3.3V working voltage

  • Easy-to-use Arduino library

Description

MCP2551 and MCP2515 Serial CAN-BUS Module enable your Arduino and other MCU to communicate to CAN-BUS to hack your vehicle. CAN-BUS is a common industrial bus because of its long travel distance, medium communication speed, and high reliability. This Serial CAN-BUS module is based on MCP2551 and MCP2515, which provides speed up to 1Mb/s. It also has a terminal block so you can connect to your vehicle’s OBD-II port with two wires.

There's Grove connect as well as Grove cable included in the kit, which allows connecting the module to your Arduino easily. 

Size and Hardware Overview

  • 4 pin 2.0mm Grove Connector
  • Power and status led indicator
  • Send and Recv led indicator
  • 3.5mm terminal to connect to CAN-Bus (CAN_H & CAN_L)
  • 120Ω resistor, default connected, if you don't need you cut this pad with a box cutter.

We also recommend  OBD-II CAN-BUS Development Kit, which is consists of the Serial CAN Bus module as well as the OBD-II connector. 


Note: 

As the module uses serial communication, so the frequency of receiving data can't be too fast, you can receive a frame every millisecond under 115200 baud rate.

Support

Please feel free to contact joney.sui@longan-labs.cc if you need tech support.

Technical details

Dimensions 20mm x40mm x10mm
Weight G.W 9.5g
Battery Exclude

Part List

Serial CAN-Bus PCBA 1
4 Pin Grove cable 1
Small screw 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8471500150
UPC 841454121312

LEARN AND DOCUMENTS

Documentations

Learn

The Serial CAN BUS provide your Arduino or others MCU with the capability to communication to CAN Bus, such as hacking your vehicle. CAN Bus is a common industrial bus because of its long travel distance, medium communication speed and high reliability.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    60%
     
    Not used as Seeeduino not functional
    By
  2. Rating
    60%
     
     
    By

FAQ