SKU
103030215
Rating:
82% of 100
$24.50
-
+

CAN-BUS MCP2515 shield can bus OBD-II OBD can bus shield

CAN-BUS is a common industrial bus because of its long travel distance, medium communication speed and high reliability. It is commonly found on modern machine tools and as an automotive diagnostic bus. Thanks for CAN-BUS, makers are able to hack their cars more conveniently. In order to make it more convenient to interact with cars, we released the CAN-BUS Shield which adopts MCP2515 CAN-BUS controller with SPI interface and MCP2551 CAN transceiver to give you Arduino/Seeeduino CAN-BUS capability.

 

Previously we have made two versions of CAN-BUS Shield, the V1.0 and V1.2. They are all awesome shields that widely liked by our users. In order to make it better, several months ago we conducted a survey about CAN-BUS Shield V1.2 and received many valuable advices (Thanks to all the users who replied to us), so we decided to make an update and here it is - CAN-BUS Shield V2.

 

The CAN-BUS Shield V2 still uses MCP2515 as CAN-BUS controller and MCP2551 as CAN transceiver. Despite of that, there are really many updates. First and most importantly, OBD-II or CAN standard pinout can be selected by switching jumpers on DB9 interface, the default pinout is OBD-II. Secondly we add a TF card slot for data storage and the CS pin can be either set to D4 or D5. The INT pin can also be set to D2 or D3 by switching jumpers on the back of the shield. If you want to use more than 2 CAN-BUS Shield, it is needed to cut P1 pad. In V2, we moved the P1 pad from front to the back of the shield to make it easier to cut and solder. All in one, there are more options for customization.

 

Consider that the D0/D1 pin are usually used for downloading code, we changed the serial Grove connector to pin A0/A1. The I2C grove connector is also changed to more reasonable standard SDA/SCL pin instead of previous A4/A5. The two grove connectors are both changed to horizontal rather than vertical to the shield so that it would be more convenient when connecting to other grove modules.


Alternative Choice


If your project is space limited, here is a Serial CAN-BUS module which has the full features of CAN Bus. The Serial CAN-BUS provides your Arduino or others MCU with the capability to communication to CAN Bus, such as hacking your vehicle. This Grove CAN-BUS module is controled by UART, that means if your MCU has a UART interface, this serial CAN BUS is available. Good news is that this Serial CAN BUS module needs only $14.9

bazaar535601_img_2922a.jpg

 

If you want to record the GPS log at the same time, this OBD-II CAN Bus GPS Development Kit is recommended. The board can be plugged directly into the car via ODB-II interface and supports arduino programming.

Features:


  • Implements CAN V2.0B at up to 1 Mb/s  

  • Industrial standard 9 pin sub-D connector

  • OBD-II and CAN standard pinout selectable.

  • Changeable chip select pin

  • Changeable CS pin for TF card slot

  • Changeable INT pin

  • Screw terminal that easily to connect CAN_H and CAN_L

  • Arduino Uno pin headers 

  • 2 Grove connectors (I2C and UART)

  • SPI Interface up to 10 MHz    

  • Standard (11 bit) and extended (29 bit) data and remote frames    

  • Two receive buffers with prioritized message storage    

Version Tracker


Features V1.2 V2.0
CAN-BUS Controller MCP2515 MCP2515
CAN Transceiver MCP2551 MCP2551
Default OBD Pinout OBD-II Standard OBD-II Standard
CAN Standard Pinout Not compatible Compatible (jumper)
INT Pin Not changeable D2 or D3 (jumper)
CS pin for TF card slot No TF card slot D4 or D5 (jumper)
P1 pad Front of the shied Back of the shield
Serial Grove D0/D1 A0/A1
I2C Grove A4/A5 SDA/SCL
Grove Orientation Vertical Horizontal

Note:


CAN BUS Shield Work well with Arduino UNO (ATmega328), Arduino Mega (ATmega1280/2560) as well as Arduino Leonardo (ATmega32U4) and LinkIt One, if you want to use it with the others board, please contact us for more details. 


Arduino UNO Arduino Mega Arduino  Leonardo
CAN-Bus Shield V2 Compatible Compatible Compatible

   

If you want a CAN Bus function for others mcu, please try Serial CAN-BUS module

Technical details

Dimensions 74.8mm x53.4mm x27.1mm
Weight G.W 48g
Battery Exclude

Part List

CAN-BUS Shield V2 1

ECCN/HTS

ECCN EAR99
HSCODE 8543909000
USHSCODE 8517700000
UPC 841454120124

CAN Bus Sniffing - Hacking With Arduino!

In this video, I am connecting to the Renault Megane 3 vehicle with the Arduino Uno + SeeedStudio CAN Bus Shield V2 to analyze the data / messages passing through the vehicle's CAN bus (sniffing). If you use CAN Bus Protocol in your vehicles, you can listen to your vehicle with the same actions.

Volkswagen CAN BUS Gaming

Ever wanted to play a car/truck simulator with a real dashboard on your PC? Me too! I'm trying to control a VW Polo 6R dashboard via CAN Bus with an Arduino Uno and a Seeed CAN Bus Shield. Inspired by Silas Parker. Thanks to Sepp and Is0-Mick for thei

CAN-BUS Shield V2

Wiki of CAN-BUS Shield V2

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. canbus
    Rating
    20%
    can not use

    Review by

    Posted on

  2.  
    Rating
    80%
    Some of the units do not properly recieve can signal. The same code loaded on many boards, all send commands properly, some do not recieve messages. Confirmed with full board hot swap working on other boards.

    How do I procede for boards that are not working?

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by