SKU
110990435
$14.90
introduction: AgIC Circuit Markers are conductive markers with which you can draw electronic circuits Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors Imagine and realize you imagination by embedding

PRODUCT DETAILS

introduction:


  • AgIC Circuit Markers are conductive markers with which you can draw electronic circuits


  • Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors


  • Imagine and realize you imagination by embedding your paper circuits


  • Smooth and fast prototyping tool for electric circuits


  • Control current intuitively

Features:

Package List:


  • One AgIC Circuit Marker.


  • LEDs, batteries or paper are NOT included.

Specification:

Usable printing paper

l The marker does not perform conductivity on normal printing paper and can only be used on gloss photo paper. Please refer http://agic.cc/usable-printing-papers/

Caution


  • Harmful or fatal if swallowed


  • Major ingredients are water, sliver, and ethylene glycol


  • Children under 12 years old must use the product under an adult’s supervision


  • Do not eat the product


  • Do not touch the ink with mouth or wound


  • Ink adhered to skin must be washed down with water


  • Please use the product within appximately six months


  • Be careful of exothermic reaction when the current is above 100mA


  • Do not decompose the product

When preserving the ink, make sure that the lid is closed and store it in a cool and dark place

If you have any question, please feel free to reach out! Hello {at} agic {dot} cc

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ