SKU
110060037
$3.00
A clear laser-cut acrylic case kit for the HydraBus
A clear laser-cut acrylic case kit for the HydraBus. This case is designed to be simple, cheap, and easy to assemble.
The HydraBus PCB is sandwiched between two laser-cut acrylic sheets, and the whole assembly is held together with aluminum screws and standoffs
HydraBus Acrylic case kit parlist:

Part

Qty

Description

Top bolt

4

12mm bolt (M3 size)

Bottom bolt

4

6mm bolt (M3 size)

Top standoff

4

5.0 HEX 6.0mm ALUMINUM female standoff (M3 size)

Bottom standoff

4

5.0 HEX 6.0mm ALUMINUM female standoff (M3 size)

Acrylic sheets

2

Laser cut acrylic sheet 2.55mm in width Material A-T-1 Clear, Difficulty is Easy (Top & Bottom laser cutting is 456mm)

For more info visit the HydraBus website or see github: https://github.com/bvernoux/hydrabus
If you encounter any problems when using this product, contact the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.