SKU
316030010
$2.55
-
+
This is Neodymium magnetic motor, High quality commutator and bigger brushs

PRODUCT DETAILS


This is Neodymium magnetic motor, High quality commutator and bigger brushs. With large output force and high speed, very suitable for making robot car.

Specification:
•Diameter: 20mm
•Length: 25mm
•Shaft length: 8mm
•Shaft diameter: 2mm
•Weight: 17.6g
•Speed: 27000rpm
•Rated voltage: 3V
•Rated current: 850mA
•Stall current: 3.5A
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x30mm x15mm
Weight G.W 19g
Battery Exclude

Part List

130 DC Motor 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 85011020
UPC 841454115991

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ