SKU
316020003
$14.50
-
+
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.
Specification:
•Phase: 2
•Step Angle: 1.8°
•Voltage: 24
•Phase Current: 1.5A/Phase
•Phase Resistance: 1.6ohm/Phase
•Phase inductance: 2.8mH/Phase
•Holding Torque: 5500g.cm
•Lead Wire: 4
•Insulation Class: B

Technical details

Dimensions 150mm x100mm x43mm
Weight G.W 375g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454116011
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.