SKU
316070003
$15.00
This motor with encoder, Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie
This motor with encoder, Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 228RPM. Encoder output 334 pulses revolution.
Specifications
•Rated Voltage: DC 12V
•No load speed: 228rpm
•No Load Current: 47mA
•load torque: 0.75kg.cm
•load Speed: 180rpm
•load Current: 300mA
•load out put: 1.25w
•Stall torque: 3kg.cm
•Stall Current: 1A
•Ratio: 1:18.8
•Weight:156g
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 102g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.