SKU
316020002
Rating:
100% of 100
$14.95
-
+
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.
Specification:
•Phase: 2
•Step Angle: 1.8°
•Voltage: 12/24
•Resistance: 11ohm
•Rate Current: 0.45A/Phase
•Phase Resistance: 7.5ohm/Phase
•Phase inductance: 5mH/Phase
•Holding Torque: 0.6Kg.cm
•Lead Wire: 4
•Insulation Class: B
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 47mm x30mm x28mm
Weight G.W 106g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454116028
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.