SKU
316070006
$6.50
This Motor Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie
This Motor Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 201RPM.
 
Specifications
•Work Voltage: DC 3~24V
•No load speed: 80~800rpm
•No load out put: 0.14~3.1W
•No load torque: 0.3~4kg.cm
•Diameter: 24mm
•lenth: 55mm
•Shaft Diameter: 4mm
•Shaft lenth: 16mm
•Weight:70g
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 68g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.