SKU
102030002
Rating:
93% of 100
$59.00
-
+
Co-design by Seeed and MTK High performance board for wearable and IoT Rich - Features Rich - compatibility Strong extensibility, similar pinout to Arduino

LinkIt ONE


Features

All-in-one features

All-in-one features

Includes ARM7 EJ-S™, GSM, GPRS, Wi-Fi, Bluetooth BR/EDR/BLE, GPS, Audio codec, and SD card connector on a single development board

Rich-Compatibility

Rich-Compatibility

Pin-out similar to Arduino boards, including Digital I/O, Analog I/O, PWM, I2C, SPI, UART and power supply, compatible with Grove 4-pin interface

Strong Extensibility

Strong Extensibility

Provides various interfaces for connecting to most sensors, peripherals, Groves, and other widgets

Your Wearable/IoT Turkey Solution

Easy Prototyping

You are what you wear. Using LinkIt ONE together with MediaTek LinkIt SDK (for Arduino) you will be able to easily turn your ideas into practical prototypes and make them a reality with the Seeed productization and agile manufacturing service.


What is LinkIt ONE


The LinkIt ONE development board is an open source, high-performance board for prototyping Wearables and IoT devices. It's based on the world's leading SoC for Wearables, MediaTek Aster (MT2502) combined with high-performance Wi-Fi (MT5931) and GPS (MT3332) chipsets to provide you with access to all the features of MediaTek LinkIt. It also provides similar pin-out features to Arduino boards, making it easy for you to connect to various sensors, peripherals, and Arduino shields.


LinkIt ONE is a co-design product by Seeed Studio and MediaTek. It brings together the parties' knowledge in open hardware and industry-leading reference designs for Wearables and IoT devices to create this powerful development board.


LinkIt ONE development is fully supported on the MediaTek Labs site: check out the LinkIt section and register here to download the SDK, participate in the Forums, and more.

what is LinkIt ONE


Schematic Diagram

Schematic diagram


LinkIt ONE is built to offer similar pin-out to the popular Arduino boards ,4-pin grove interfaces and peripheral interfaces, making it easy to add sensors, peripherals, and Arduino Shields to LinkIt ONE and create fully featured wearable and IoT device prototypes. Here you can reach some widgets to have a comprehensive understanding of this platform, and we will develop more one after another.


Package

LinkIt ONE is paicked in the protective box, along with a quick start guide, pin-out diagram relevant user mannual and accessories. The box is designed to protect the LinkIt ONE from can prevent the shocks and impact. And for retailer which you may hang on the box in your a physical store, the box may include with a pendant from which it can be hung for display.

Packaging box LinkIt ONEAntennaPolymer li-ion Battery
Box
LinkIt ONE BoardAntennaPolymer li-ion Battery


Technical details

Dimensions 108mm x75mm x33mm
Weight G.W 102.5g
Battery Lithium Cells/Batteries packed with equipment UN3481 -PI966
Microcontroller
Chipset MT2502A (Aster)
Core ARM7 EJ-S™
Clock Speed 260MHz
Dimensions 3.3 x 2.1 inches
Flash 16MB
RAM 4MB
Battery Jack 3.7~4.2V Li-battery
DC Current Per I/O Pin 0.3~3mA
Pin Count 16 (D0~D13, SDA, SCL)
Voltage 3.3v
Pin Count 3 (A0, A1, A2)
Voltage 0~5V
Pin Count 2 (D3 and D9)
Voltage 3.3v
Max Resolution 13bit
Frequency (Resolution) 1.6KHz (13bit) / 50.8KHz (8bit) / 800KHz (4bit)/ (customizable)
Pin Count 2 (D2 and D3)
Set Count 1 (SDA, SCL)
Speed 100Kbps, 400Kbps, 3.4Mbps
Set Count 1 (MOSI, MISO, SCK, SS)
Speed 104Kbps~26Mbps
Set Count 1 (TX/RX)
Voltage 3.3v
Set Count 1
GSM 850/900/1800/1900MHz
GPRS Class 12
Bluetooth BR/EDR/BLE (Dual Mode)
Wi-Fi (MT5931) 802.11 b/g/n
GPS (MT3332) GPS/GLONASS/BEIDOU
Flash 10MB
SD Card Up to 32GB (Class 10)
RAM (Code+RO+RW+ZI+Heap) 2MB

Part List

LinkIt One 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC 841454106326
FCC 1
CE 1

Mediatek LinkIT ONE mp3 player

This recipe will teach you how to use LinkIt ONE to build a mp3 player

LinkIt ONE GPS tracker

Use LinkIt ONE to make a GPS tracker, tracking anything you want.

LinkIt ONE Tutorial #1: The Basics

The basic tutorial that can let you get started with LinkIt One quickly!

Linkit One IoT: Sending SMS without SIM Card

Do you know how to send SMS without SIM card, here is the tutorial to let you know.

LinkIt ONE

The LinkIt ONE development platform is an open source, high performance board for prototyping Wearables and IoT devices. It is based on the world’s leading SoC for Wearables, MediaTek Aster (MT2502) combined with high performance Wi-Fi (MT5931) and GPS (M

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Is a very good product, very professional.

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by