SKU
101020060
Rating:
100% of 100
$5.75
-
+

PIR(Passive Infrared Detection)are used to detect motion of human movement

PIR(Passive Infrared Detection)are used to detect motion of human movement. This version has a large lens which can support long range and wide angle. 2.54mm standard connector is easy to fix it anywhere.
 

The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion Sensor Max Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion Sensor Max Distance:3-6m
Angle: X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensor Max Distance:2-5m(2m by default)
Angle: X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion Sensor - Large Lens version Max Distance:9m
Angle:< 120°
Large lens which can support long range and wide angle
2.54mm standard connector
PIR Motion sensor module Max Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Mini PIR Motion Sensor Module Max Distance:7m
Angle:< 100°
Mini-size

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Features

  • Long-range
  • Wide-angle
  • Low consumption
  • DC 3.0-5.5V power supplier
 

Specifications

  • Input Voltage: DC3.0-5.5V
  • Current: 100uA(max)
  • Output signal: 0,VCC (Output high when motion detected)
  • Sentry Angle: 120°
  • Connector:3Pin 2.54mm pitch
  • Size: L36*W26*H21(mm)
   

Technical details

Dimensions 45mm x35mm x19.5mm
Weight G.W 6.5g
Battery Exclude

Part List

PIR Motion Sensor - Large Lens version 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9027106000
UPC 841454105046
ROHS 1

PIR Motion Sensor - Large Lens version

Wiki of PIR Motion Sensor - Large Lens version

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Great long Distance sensor Works very well and picks up motion over 5-6m distance. However the further away you are the larger the motion needs to be to be registered. But that is to be expected and totally normal with this kind of sensor. Documentation could be a little better, I could not find info on what exactly the jumper on the side is doing. Also it would be much better if the module didn't come with the 3 connector pins soldered in, but separate. I had to desolder them from all my modules to be able to integrate the module in my Hardware

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.