SKU
113050012
Rating:
100% of 100
$19.90
-
+

The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC

The Seeed nRF51822 Module is a low cost ARM cortex-m0 based module for Bluetooth® Smart designs with the nRF51822 SoC. The module gives access to at most 23 GPIO pins via pin pads and incorporates an on board PCB antenna to minimize material cost but also with a good performance.The application engineers can easily apply the module for theirs application without worrying about the specific impedance matching or soldering fine pitch related radio designing issues.
 
Features
  • Multi-protocol 2.4GHz radio
  • 32-bit ARM Cortex M0 processor
  • 256kB flash/16kB RAM
  • Programmable output power from +4dBm to -20dBm
  • Flexible and configurable 23 pin GPIO
  • Wide supply voltage range (1.8 V to 3.6 V)
  • RSSI

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2.5g
Battery Exclude

Part List

BLE micro 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454103646

BLE micro

Wiki of BLE micro

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.