SKU
114990070
$2.95
-
+
This is a speed sensor, the major goal is to check the rate of motor
This is a speed sensor, the major goal is to check the rate of motor.
It was widely used in motor speed detection, pulse count, the position limit, etc.
Features:
Groove type optical coupling sensor
the output state light, lamp output level, the output low level light.
covered, output high level;Without sunscreen, the output low level.
the comparator output signal is clean, good waveform, driving ability is strong, for more than 15 ma.
has a fixed bolt hole, convenient installation
Specification:
Groove width 10 mm.
the working voltage of 3.3 V to 5 V
output form: digital switch output (0 and 1)
PCB size: 2.3 cmx2cm
use the LM393 wide voltage comparator
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 60mm x50mm x18mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454105657
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.