SKU
320160015
$8.50
-
+
All RF connectors wear with use
All RF connectors wear with use. The RF Explorer SMA ports are subject to minimal wear each time the connector interface is coupled and de-coupled with an antenna, a SMA Cable, an attenuator or a RF device of any kind.
If you repeat plug/unplug operations over the RF Explorer SMA port hundreds of times, the SMA port may underperform over time and exhibit undesired attenuation.
To protect the SMA port for frequent plug/unplug operations, you can use this adaptor and keep it directly attached to the RF Explorer port. Then you plug/unplug other RF devices into this adaptor, not the original SMA port. After hundreds of operations, if the adaptor wear and show attenuation or reliability problems, you can just replace it by a new one and always keep your original RF Explorer SMA port intact.
Features
SMA port saver
Easy maintenance
Specification
Frequency range: DC ~ 6 GHz
Impedance (Nominal): 50Ω
V.S.W.R (Max): 1.20 : 1
Connector type: SMA male – female
Connector: Brass / Gold plating
Body: Brass / Gold plating
Center Contact: Brass / Gold plating
Insulator: PTFE

Technical details

Dimensions 35mm x35mm x8mm
Weight G.W 4g
Battery Exclude

Part List

SMA Adapter SMA Plug to SMA Jack straight - SMA Port Saver 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454115120
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.